IESNA:LM-63-2002
[TEST]P1389269
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25261.3
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
180.1 249.4 388.0 741.3 1621.3 2334.9 2889.2 3353.4 3838.4 4399.6 5113.2 6020.9 7261.1 9374.3 12111.0 15076.4 18485.2 20840.9 
21547.6 20737.0 18887.1 17155.0 15492.1 13441.3 8771.5 4475.8 2376.5 1808.3 1649.0 1621.3 1586.6 1191.7 588.9 443.4 145.5 55.4 0.0 
180.1 242.5 374.1 762.1 1593.6 2369.5 2882.3 3339.5 3831.5 4441.2 5120.2 6013.9 7274.9 9249.5 12173.4 15180.3 18388.2 20757.8 
21630.8 20875.6 19046.4 17342.0 15519.8 13441.3 8979.3 4392.7 2431.9 1829.1 1655.9 1614.3 1586.6 1198.6 582.0 436.5 145.5 55.4 0.0 
180.1 242.5 360.3 699.8 1468.8 2237.9 2875.3 3318.8 3838.4 4434.2 5120.2 6027.8 7157.1 8750.7 11459.7 14799.3 18367.5 20903.3 
21998.0 21644.6 20092.6 18575.3 16455.2 14127.2 10365.0 5418.1 2923.8 2016.2 1704.4 1614.3 1572.8 1427.3 595.9 422.6 173.2 69.3 0.0 
180.1 235.6 346.4 609.7 1288.7 2030.1 2771.4 3291.0 3789.9 4365.0 5085.5 5826.9 6762.2 7953.9 10011.7 13261.1 17355.9 20944.9 22489.9 
22649.3 21845.6 20889.4 19219.7 16060.3 12270.4 7247.2 3990.8 2473.5 1843.0 1628.2 1531.2 1413.4 595.9 381.1 194.0 90.1 0.0 
180.1 235.6 318.7 505.8 1025.4 1732.1 2494.3 3131.7 3616.7 4205.6 4808.4 5459.7 6284.1 7129.4 8251.8 10268.0 13794.6 18720.8 22392.9 
23674.7 23369.8 22690.8 22559.2 21485.3 17612.2 11425.1 5944.7 3498.9 2182.5 1558.9 1247.1 1115.5 685.9 346.4 242.5 131.6 0.0 
180.1 228.6 291.0 422.6 720.6 1337.2 2037.0 2729.8 3353.4 3852.2 4441.2 5071.7 5695.2 6464.3 7316.5 8459.7 10164.1 13288.9 18658.4 
23189.7 24998.0 24755.5 23924.1 24326.0 23778.6 20889.4 12852.4 5688.3 2667.5 1545.1 1004.6 769.1 582.0 325.6 270.2 187.1 0.0 
180.1 221.7 263.3 332.6 478.1 776.0 1344.1 1953.8 2646.7 3304.9 3886.9 4420.4 5050.9 5716.0 6395.0 7281.9 8473.6 10136.4 12568.3 
16628.4 21894.1 25628.5 26744.0 26217.4 25933.4 25974.9 24118.1 16850.1 7399.6 2826.8 1136.3 699.8 519.6 415.7 339.5 277.1 0.0 
180.1 207.9 235.6 270.2 332.6 429.6 616.6 963.1 1489.6 2078.5 2688.3 3374.2 4039.3 4718.3 5383.4 6110.9 7025.5 8120.2 9575.2 11563.7 
14501.3 18228.9 22746.3 26882.6 27880.3 27346.8 26744.0 24686.2 19676.9 10739.2 4621.3 1531.2 727.5 554.3 450.4 388.0 0.0 
180.1 207.9 235.6 263.3 318.7 401.9 568.1 879.9 1364.9 1919.2 2528.9 3180.2 3866.1 4552.0 5231.0 5951.6 6838.4 7891.6 9318.8 11369.7 
14051.0 17605.3 22060.3 26356.0 27908.0 27402.2 26633.2 24734.7 20612.3 11951.7 5251.8 1752.9 727.5 568.1 471.1 408.8 0.0 
180.1 200.9 214.8 228.6 242.5 270.2 304.9 374.1 471.1 644.4 928.4 1302.6 1787.6 2293.3 2903.0 3554.3 4295.7 5265.7 6374.2 7787.6 9699.9 
11757.7 14542.9 17813.2 22171.2 25005.0 23785.5 20383.6 15603.0 10566.0 6997.8 4171.0 2300.3 1108.6 471.1 457.3 0.0 
180.1 187.1 194.0 194.0 194.0 194.0 194.0 194.0 194.0 207.9 221.7 249.4 284.1 339.5 401.9 505.8 651.3 886.8 1240.2 1780.6 2549.7 3395.0 4344.2 5050.9 
5653.7 6831.5 8612.1 9429.7 8487.4 6679.1 4870.7 3464.2 2168.6 817.6 124.7 41.6 0.0 
180.1 187.1 187.1 180.1 180.1 173.2 166.3 159.4 159.4 159.4 159.4 159.4 166.3 173.2 187.1 200.9 235.6 297.9 415.7 602.8 873.0 1087.8 1094.7 886.8 
755.2 976.9 1600.5 2362.6 2445.8 1829.1 997.7 478.1 194.0 76.2 34.6 20.8 0.0 
180.1 180.1 173.2 166.3 159.4 159.4 145.5 138.6 131.6 131.6 131.6 124.7 124.7 117.8 117.8 117.8 124.7 138.6 180.1 270.2 360.3 367.2 228.6 145.5 103.9 90.1 
76.2 76.2 69.3 62.4 55.4 34.6 27.7 27.7 20.8 20.8 0.0 
180.1 173.2 159.4 145.5 138.6 138.6 124.7 117.8 103.9 90.1 83.1 76.2 69.3 62.4 48.5 41.6 34.6 27.7 27.7 27.7 20.8 13.9 13.9 6.9 6.9 6.9 13.9 13.9 6.9 13.9 13.9 13.9 13.9 
13.9 20.8 20.8 0.0 
180.1 159.4 145.5 131.6 124.7 110.9 97.0 76.2 62.4 55.4 41.6 34.6 20.8 20.8 13.9 13.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 6.9 13.9 13.9 
13.9 0.0 
180.1 152.4 131.6 117.8 110.9 90.1 76.2 55.4 41.6 27.7 20.8 13.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 13.9 13.9 
0.0 
180.1 145.5 124.7 110.9 97.0 76.2 55.4 41.6 27.7 13.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 6.9 
0.0 
180.1 145.5 124.7 103.9 90.1 69.3 48.5 34.6 20.8 13.9 6.9 0.0 0.0 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 
0.0 
180.1 145.5 124.7 103.9 83.1 69.3 41.6 27.7 20.8 6.9 0.0 0.0 13.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
0.0 
180.1 145.5 124.7 103.9 83.1 69.3 48.5 34.6 20.8 6.9 0.0 20.8 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
180.1 145.5 124.7 103.9 90.1 69.3 48.5 34.6 27.7 13.9 13.9 20.8 13.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 0.0 
0.0 
180.1 145.5 124.7 103.9 83.1 69.3 48.5 34.6 27.7 13.9 13.9 27.7 13.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
0.0 
